SLUS224H September 1994 – October 2024 UC1842A , UC1843A , UC1844A , UC1845A , UC2842A , UC2843A , UC2844A , UC2845A , UC3842A , UC3842M , UC3843A , UC3844A , UC3845A
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
REFERENCE | |||||||
Output voltage | TJ = 25°C, IO = 1 mA | UC184xA, UC284xA | 4.95 | 5 | 5.05 | V | |
UC384xA | 4.9 | 5 | 5.1 | ||||
Line regulation | 12 ≤ VIN ≤ 25 V | 6 | 20 | mV | |||
Load regulation | 1 ≤ IO ≤ 20 mA | 6 | 25 | mV | |||
Temperature stability | See (1)(6) | 0.2 | 0.4 | mV/°C | |||
Total output variation | Line, Load, Temperature | UC184xA, UC284xA | 4.9 | 5.1 | V | ||
UC384xA | 4.82 | 5.18 | |||||
Output noise voltage | 10 Hz ≤ f ≤ 10 kHz; TJ = 25°C(1) | 50 | µV | ||||
Long-term stability | TA = 125°C, 1000 hrs(1) | 5 | 25 | mV | |||
Output short circuit | –30 | –100 | –180 | mA | |||
OSCILLATOR | |||||||
Initial accuracy | TJ = 25°C(5) | 47 | 52 | 57 | kHz | ||
Voltage stability | 12 ≤ VCC ≤ 25 V | 0.2% | 1% | ||||
Temperature stability | TMIN ≤ TA ≤ TMAX(1) | 5% | |||||
Amplitude | VRT/CT peak to peak(1) | 1.7 | V | ||||
Discharge current | TJ = 25°C, VRT/CT = 2 V(7) | 7.8 | 8.3 | 8.8 | mA | ||
VRT/CT = 2 V(7) | UC184xA, UC284xA | 7.5 | 8.8 | ||||
UC384xA | 7.6 | 8.8 | |||||
ERROR AMPLIFIER | |||||||
Input voltage | VCOMP = 2.5 V | UC184xA, UC284xA | 2.45 | 2.5 | 2.55 | V | |
UC384xA | 2.42 | 2.5 | 2.58 | ||||
Input bias current | –0.3 | –1 | µA | ||||
–0.3 | –2 | ||||||
AVOL | Open-loop gain | 2 ≤ VO ≤ 4 V | 65 | 90 | dB | ||
Unity gain bandwidth | TJ = 25°C(1) | 0.7 | 1 | MHz | |||
CMRR | Common mode rejection ratio | 12 ≤ VCC ≤ 25 V | 60 | 70 | dB | ||
Output sink current | VFB = 2.7 V, VCOMP = 1.1 V | 2 | 6 | mA | |||
Output source current | VFB = 2.3 V, VCOMP = 5 V | –0.5 | –0.8 | mA | |||
VOUT high | VFB = 2.3 V, RL = 15 kΩ to ground | 5 | 6 | V | |||
VOUT low | VFB = 2.7 V, RL = 15 kΩ to VREF | 0.7 | 1.1 | V | |||
CURRENT SENSE | |||||||
Gain | See (2)(3) | 2.85 | 3 | 3.15 | V/V | ||
Maximum input signal | VCOMP = 5 V(2) | 0.9 | 1 | 1.1 | V | ||
PSRR | Power supply rejection ratio | 12 ≤ VCC ≤ 25 V(2) | 70 | dB | |||
Input bias current | –2 | –10 | µA | ||||
Delay to output | VISENSE = 0 to 2 V(1) | 150 | 300 | ns | |||
OUTPUT | |||||||
Output low level | ISINK = 20 mA | 0.1 | 0.4 | V | |||
ISINK = 200 mA | 1.5 | 2.2 | |||||
Output high level | ISOURCE = 20 mA | 13 | 13.5 | V | |||
ISOURCE = 200 mA | 12 | 13.5 | |||||
Rise time | TJ = 25°C, CL = 1 nF(1) | 25 | 150 | ns | |||
Fall time | TJ = 25°C, CL = 1 nF(1) | 25 | 150 | ns | |||
UVLO saturation | VCC = 5 V, ISINK = 10 mA | 0.7 | 1.2 | V | |||
UNDERVOLTAGE LOCKOUT | |||||||
Start threshold | UC1842A, UC1844A, UC2842A, and UC2844A | 15 | 16 | 17 | V | ||
UC3842A and UC3844A | 14.5 | 16 | 17.5 | ||||
UCx843A and UCx845A | 7.8 | 8.4 | 9 | ||||
Minimum operation voltage after turnon | UC1842A, UC1844A, UC2842A, and UC2844A | 9 | 10 | 11 | V | ||
UC3842A and UC3844A | 8.5 | 10 | 11.5 | ||||
UCx843A and UCx845A | 7 | 7.6 | 8.2 | ||||
PWM | |||||||
Maximum duty cycle | UCx842A, UCx843A | 92% | 96% | 100% | |||
UCx844A, UCx845A | 46% | 48% | 50% | ||||
Minimum duty cycle | 0% | ||||||
TOTAL STANDBY CURRENT | |||||||
Start-up current | 0.3 | 0.5 | mA | ||||
Operating supply current | VFB = VISENSE = 0 V | 11 | 17 | mA | |||
VCC Zener voltage | ICC = 25 mA | 30 | 39 | V |