SLUS609J May 2004 – January 2018 TPS51116
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VIN | Input voltage range | VBST | –0.3 | 36 | V |
VBST wrt LL | –0.3 | 6 | |||
CS, MODE, S3, S5, VTTSNS, VDDQSNS, V5IN, VLDOIN, VDDQSET, V5FILT | –0.3 | 6 | |||
PGND, VTTGND, CS_GND | –0.3 | 0.3 | |||
VOUT | Output voltage range | DRVH | –1.0 | 36 | V |
LL | –1.0 | 30 | |||
COMP, DRVL, PGOOD, VTT, VTTREF | –0.3 | 6 | |||
TA | Operating ambient temperature range | –40 | 85 | °C | |
Tstg | Storage temperature | –55 | 150 |