SLUS609J May 2004 – January 2018 TPS51116
PRODUCTION DATA.
TPS51116 can be used for both of DDR (VVDDQ = 2.5 V) and DDR2 (VVDDQ = 1.8 V) power supply and adjustable output voltage (0.75 V < VVDDQ < 3 V) by connecting VDDQSET pin as shown in Table 1. Use the adjustable output voltage scheme for a DDR3 (VVDDQ= 1.5 V) or LPDDR3/DDR4 (VVDDQ= 1.2 V) application.