SLUS618I August 2004 – December 2014 BQ24030 , BQ24031 , BQ24032A , BQ24035 , BQ24038
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
The bqTINY™ III-series of devices are highly integrated Li-ion linear chargers and system power-path management devices targeted at space-limited portable applications. The bqTINY III-series offer integrated USB-port and DC supply (AC adapter), power-path management with autonomous power-source selection, power FETs and current sensors, high accuracy current and voltage regulation, charge status, and charge termination, in a single monolithic device.
The bqTINY III-series powers the system while independently charging the battery. This feature reduces the charge and discharge cycles on the battery, allows for proper charge termination and allows the system to run with an absent or defective battery pack. This feature also allows for the system to instantaneously turn on from an external power source in the case of a deeply discharged battery pack. The IC design is focused on supplying continuous power to the system when available from the AC, USB, or battery sources.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
bq24030 | VQFN (20) | 4.50 mm × 3.50 mm |
bq24031 | ||
bq24032A | ||
bq24035 | ||
bq24038 |