SLUS696C June 2006 – February 2019 BQ26100
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Power up communication delay | Power capacitor charge time | 100 | ms | |||
Isleep | Sleep current | 8 | 11 | μA | ||
Isdq(Vsdq) | Vsdq Current | Vsdq ≥ Vsdq(min) | 50 | μA | ||
OTP Memory programming voltage | 6.8 | 7 | 7.7 | V | ||
OTP Memory programming time | 100 | μs/byte | ||||
EEPROM Programming current (peak current) | 83 | μA | ||||
EEPROM Peak current duration | 100 | μs | ||||
EEPROM Programming time | 50 | ms | ||||
SDQ | ||||||
VIL | Input low-level voltage | 0.63 | V | |||
IOL | Output low sink current | VOL = 0.4 V | 1 | mA |