SLUS720F February 2007 – June 2019 TPS40195
PRODUCTION DATA.
The following parts have characteristics similar to the TPS40195 and may be of interest.
DEVICE | DESCRIPTION |
---|---|
TPS40100 | Midrange Input Synchronous Controller with Advanced Sequencing and Output Margining |
TPS40075 | Wide Input Synchronous Controller with Voltage Feed Forward |
TPS40190 | Low Pin Count Synchronous Buck Controller |
TPS40192/3 | 4.5V to 18V Input, Low Pin Count, Synchronous Buck Controller with Power Good |