The bq2408x series are highly integrated Li-Ion and Li-Pol linear chargers, targeted at space-limited portable applications. The bq2408x series offers a variety of protection features and functional options, while still implementing a complete charging system in a small package. The battery is charged in three phases: conditioning, constant or thermally regulated current, and constant voltage. Charge is terminated based on minimum current. An internal programmable charge timer provides a backup protection feature for charge termination and is dynamically adjusted during the thermal regulation phase. The bq2408x automatically restarts the charge if the battery voltage falls below an internal threshold; sleep mode is set when the external input supply is removed. Multiple versions of this device family enable easy design of the bq2408x in cradle chargers or in the end equipment, while using low cost or high-end AC adapters.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
bq2408x | VSON (10) | 3.00 mm × 3.00 mm |
Changes from D Revision (August 2009) to E Revision
CHARGE VOLTAGE | INPUT OVERVOLTAGE | TERMINATION ENABLE | SAFETY TIMER ENABLE | POWER GOOD STATUS | IC ENABLE | PACK TEMP | PACK VOLTAGE DETECTION (ABSENT) | DEVICES(1)(2) |
---|---|---|---|---|---|---|---|---|
4.2 V | 6.5 V | TMR pin | TMR pin | PG pin | No | TS pin | With timer enabled | bq24086DRCR |
bq24086DRCT | ||||||||
4.2 V | 6.5 V | TMR pin | TMR pin | PG pin | CE pin | No | With timer enabled | bq24085DRCR |
bq24085DRCT | ||||||||
4.2 V | 6.5 V | TE pin | TMR pin | No | CE pin | No | With termination enabled | bq24087DRCR |
bq24087DRCT | ||||||||
4.2 V | 10.5 V | TMR pin | TMR pin | PG pin | No | TS pin | With timer enabled | bq24088DRCR |
bq24088DRCT |