The bq2438x family of devices are charger front-end integrated circuits (ICs) designed to provide protection to Li-ion batteries from failures of the charging circuit. The device continuously monitors the input voltage and battery voltage. The device operates like a linear regulator, maintaining a 5.5-V (bq24380) or 5-V (bq24381, bq24382) output with input voltages up to the Input overvoltage threshold. During input overvoltage conditions, the device immediately turns off the internal pass FET disconnecting the charging circuit from the damaging input source. Additionally, if the battery voltage rises to unsafe levels while charging, power is removed from the system. The device checks for short-circuit or overload conditions at its output when turning the pass FET on, and if it finds unsafe conditions, it switches off and then rechecks the conditions. Additionally, the device also monitors its die temperature and switches off if it exceeds 140°C.
When the device is controlled by a processor, the device provides status information about fault conditions to the host.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
bq24380 | WSON (8) | 2.00 mm × 2.00 mm |
bq24381 | ||
bq24382 |
Changes from B Revision (March 2009) to C Revision
Changes from A Revision (May 2008) to B Revision
Changes from * Revision (April 2008) to A Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CE | 5 | I | Active-low chip enable input. Connect CE = HI to turn the input pass FET off. Connect CE = LOW to turn the internal pass FET on and connect the input to the charging circuitry. CE is Internally pulled down, approximately 200 kΩ. |
FAULT | 4 | O | Open-drain device status output. FAULT is pulled to VSS internally when the input pass FET has been turned off due to input overvoltage or output short-circuit conditions, an overtemperature condition, or because the battery voltage is outside safe limits. FAULT is high impedance during normal operation. |
IN | 1 | I | Input power, connected to external DC supply. Bypass IN to VSS with a ceramic capacitor (1 μF minimum) |
NC | 3, 7 | Do not connect to any external circuits. These pins may have internal connections used for test purposes. | |
OUT | 8 | O | Output terminal to the charging system. Bypass OUT to VSS with a ceramic capacitor (1 μF minimum) |
VBAT | 6 | I | Battery voltage sense input. Connected to pack positive terminal through a 100-kΩ resistor. |
VSS | 2 | – | Ground terminal. Connect to the thermal pad and to the ground rail of the circuit. |
Thermal PAD | There is an internal electrical connection between the exposed thermal pad and the VSS pin of the device. The thermal pad must be connected to the same potential as the VSS pin on the printed-circuit board. Do not use the thermal pad as the primary ground input for the device. VSS pin must be connected to ground at all times. |