SLUS812D February 2008 – February 2020 TPS51200
PRODUCTION DATA.
This design example describes a 3.3-VIN, DDR3 tracking configuration application.
REFERENCE DESIGNATOR | DESCRIPTION | SPECIFICATION | PART NUMBER | MANUFACTURER |
---|---|---|---|---|
R1, R2 | Resistor | 10 kΩ | ||
R3 | 100 kΩ | |||
C1, C2, C3 | Capacitor | 10 μF, 6.3 V | GRM21BR70J106KE76L | Murata |
C4 | 1000 pF | |||
C5 | 0.1 μF | |||
C6 | 4.7 μF, 6.3 V | GRM21BR60J475KA11L | Murata | |
C7, C8 | 10 μF, 6.3 V | GRM21BR70J106KE76L | Murata |