SLUS812D February 2008 – February 2020 TPS51200
PRODUCTION DATA.
PIN | I/O(2) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 7 | I | For DDR VTT application, connect EN to SLP_S3. For any other application, use the EN pin as the ON/OFF function. |
GND | 8 | G | Signal ground. |
PGND(1) | 4 | G | Power ground for the LDO. |
PGOOD | 9 | O | Open-drain, power-good indicator. |
REFIN | 1 | I | Reference input. |
REFOUT | 6 | O | Reference output. Connect to GND through 0.1-μF ceramic capacitor. If there is a REFOUT capacitors at DDR side, keep total capacitance on REFOUT pin below 0.47 μF. The REFOUT pin can not be open. |
VIN | 10 | I | 2.5-V or 3.3-V power supply. A ceramic decoupling capacitor with a value between 1-μF and 4.7-μF is required. |
VLDOIN | 2 | I | Supply voltage for the LDO. |
VO | 3 | O | Power output for the LDO. |
VOSNS | 5 | I | Voltage sense input for the LDO. Connect to positive terminal of the output capacitor or the load. |