SLUS812D February 2008 – February 2020 TPS51200
PRODUCTION DATA.
This device is designed to operate from an input bias voltage from 2.375 V to 3.5 V, with LDO input from 1.1 V to 3.5 V. Refer to Figure 19 and Figure 20 for recommended power-up sequence. Maintain a EN voltage equal or lower than VVIN at all times. VLDOIN can ramp up earlier than VIN if the sequence in Figure 19 and Figure 20 cannot be used. The input supplies should be well regulated. VLDOIN decoupling capacitance
of 2 × 10 µF is recommended, and VIN decoupling capacitance of 1 × 4.7 µF is recommended.