SLUS822D June 2008 – July 2024 UCC27200-Q1
PRODUCTION DATA
For this design example, use the parameters listed in Table 7-1.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Supply voltage, VDD | 12V |
Voltage on HS, VHS | 0V to 100V |
Voltage on HB, VHB | 12V to 112V |
Output current rating, IO | –3A to 3A |
Operating frequency | 200kHz |