11 Revision History
Changes from Revision C (August 2016) to Revision D (July 2024)
- Changed document title to reflect the device's key features and
device part number since this data sheet corresponds to only 1 part number
(From: UCC2720x-Q1. To: UCC27200-Q1). Updated to several specifications to reflect the device
characteristics. Deleted any reference to UCC27201-Q1 device from this data sheet. Go
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Changed Features section: 1) Deleted HBM and CDM ESD classification
level to follow latest TI data sheet standards. 2) Changed junction temperature
range specification (From: -40°C to 140°C. To: -40°C to 150°C). 4) Changed
typical propagation delay (From: 20ns. To: 22ns). 5) Deleted Greater than 1 MHz
of Operation since the switching frequency is not a specified parameter. 6)
Changed typical bootstrap diode resistance (From: 0.6Ω. To:
0.65Ω).Go
- Updated Applications section with list of top 5 typical
applications.Go
- Changed Description section to replaced UCC2720x-Q1 with UCC27200-Q1
and deleted any references to UCC27201-Q1.Go
- Changed Pin Functions table with a change to the power pad
description. Go
- Updated Absolute Maximum Ratings section to remove "Power
dissipation at TA = 25°C" and "Lead temperature (soldering, 10s)". Power
dissipation can be calculated with thermal metrics in "Thermal Information"
table.Go
- Updated Recommended Operating Conditions: Operating Junction
Temperature maximum changed from 140°C to 150°C, and removed Operating Ambient
Temperature. Go
- Updated Thermal Information section to reflect device
characteristics. Go
- Updated Supply Currents specifications in the Electrical
Characteristics table: 1) IDD typical changed (From: 0.4mA. To:
0.11mA). 2) UC27200-Q1 IDDO typical changed (From: 2.5mA. To: 1mA).
3) UCC27200-Q1 IDDO maximum changed (From: 4mA. To: 3mA. 4)
IHB typical changed (From: 0.4mA. To: 0.065mA). 5)
IHBO typical changed (From: 2.5mA. To: 0.9mA). 6) IHBO
maximum changed (From: 4mA. To: 3mA). 7) IHBS test condition changed
to match VHS maximum recommended operating conditions (From: 110V.
To: 105V). 8) IHBSO typical changed (From: 0.1mA. To:
0.03mA).Go
- Updated Input specifications in the Electrical Characteristics
table: 1) UCC27200-Q1 VHIT typical changed (From: 5.8V. To: 6V). 2)
UCC27200-Q1 VLIT typical changed (From: 5.4V. To: 5.6V). Go
- Updated Bootstrap diode specifications in the Electrical
Characteristics table: 1) RD test conditions changed (From: 100mA and
80mA. To: 120mA and 100mA). 2) RD typical changed (From: 0.6Ω. To:
0.65Ω). Go
- Updated LO/HO Gate Driver specifications in the Electrical
Characteristics table: 1) VLOL typical changed (From 0.18V. To 0.1V).
2) VLOH typical changed (From: 0.25V. To: 0.13V). Go
- Removed specifications with test conditions "-40°C to 125°C
TJ", since all parameters are specified from -40°C to 150°C
TJ (unless otherwise noted). Changed Propagation Delays typical specification (From: 20ns. To:
22ns).Go
- Updated Output Rise and Fall Time specifications: 1) tR
typical changed (From: 0.35us. To: 0.26us). 2) tF typical changed
(From: 0.3us. To: 0.22us). Go
- Updated all plots in Typical Characteristics section to reflect the
device's typical specification. Go
- Updated Typical Application section to display a different
application diagram and detailed design procedure since information in legacy
data sheet had an outdated circuit with obsolete part numbers. Go
- Changed application curves to display propagation delay and
rise/fall time plots. Go
- Updated Power Supply Recommendations section to fix 3
typos.Go
Changes from Revision B (March 2016) to Revision C (August 2016)
- Changed the device temperature grade in the Features section
from Grade 0 (–40°C to 150°C) to Grade 1 (–40°C to 125°C) Go
- Added the Receiving Notification of Documentation Updates
sectionGo
Changes from Revision A (November 2008) to Revision B (March 2016)
- Added ESD Ratings table, Feature Description section,
Device Functional Modes, Application and Implementation
section, Power Supply Recommendations section, Layout section,
Device and Documentation Support section, and Mechanical,
Packaging, and Orderable Information section Go
- Added AEC-Q100 Qualification bulletsGo
- Changed device numbers UCC2720x and UCC27200 to UCC2720x-Q1 and
UCC27200-Q1 Go
- Moved references from Additional References section to Related Documentation sectionGo