SLUS846D September 2008 – August 2024 UCC25600
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
BIAS SUPPLY (VCC) | ||||||
VCC current, disabled | SS = 0 V | 1 | 1.5 | mA | ||
VCC current, enabled | SS = 5 V, CGD1 = CGD2 = 1 nF | 2.5 | 5 | 7.5 | mA | |
VCC current, UVLO | VCC = 9 V | 100 | 400 | μA | ||
VUVLO | UVLO turn-on threshold | Measured at VCC rising | 9.9 | 10.5 | 11.1 | V |
UVLO turn-off threshold | Measured at VCC falling | 8.9 | 9.5 | 10.1 | V | |
UVLO hysteresis | Measured at VCC | 0.7 | 1 | 1.3 | V | |
VOVP | OVP turn-off threshold | Measured at VCC rising | 18 | 20 | 22 | V |
OVP turn-on threshold | Measured at VCC falling | 16 | 18 | 20 | V | |
OVP hysteresis | Measured at VCC | 1.5 | 2 | 2.5 | V | |
DEAD TIME (DT) | ||||||
TDT | Dead time | RDT = 16.9 kΩ | 390 | 420 | 450 | ns |
OSCILLATOR | ||||||
FSW(min) | Minimum switching frequency at GD1, GD2 | –40°C to 125°C | 40.04 | 41.70 | 43.36 | kHz |
–20°C to 105°C | 40.45 | 41.70 | 42.95 | |||
KICO | Switching frequency gain/I (RT) | RRT = 4.7 kΩ, IRT = 0 to 1 mA | 60 | 80 | 100 | Hz/μA |
GD1, GD2 on time mismatching | –50 | 50 | ns | |||
FSW_BM | Switching frequency starting burst mode | SS = 5 V | 300 | 350 | 400 | kHz |
Switching frequency to come out of burst mode | SS = 5 V | 280 | 330 | 380 | kHz | |
FSW(start) | Switching frequency at soft-start | –40°C to 125°C | 122 | 142.5 | 162 | kHz |
–20°C to 105°C | 125 | 142.5 | 160 | |||
EXTERNAL DISABLE/SOFT START | ||||||
Enable threshold | Measure at SS rising | 1.1 | 1.2 | 1.3 | V | |
Disable threshold | Measured at SS falling | 0.85 | 1 | 1.1 | V | |
Disable hysteresis | Measured at SS | 0.15 | 0.35 | V | ||
Disable prop. delay | Measured between SS (falling) and GD2 (falling) | 250 | 500 | 750 | ns | |
ISS | Source current on ISS pin | VSS = 0.5 V | –225 | –175 | –125 | μA |
VSS = 1.35 V | –5.5 | –5 | –4.5 | |||
PEAK CURRENT LIMIT | ||||||
VOC1(off) | Level 1 overcurrent threshold – VOC rising | 0.9 | 1 | 1.1 | V | |
VOC2(off) | Level 2 overcurrent latch threshold – VOC rising | 1.8 | 2.0 | 2.2 | V | |
VOC1(on) | Level 1 overcurrent threshold – VOC falling | 0.5 | 0.6 | 0.7 | V | |
Td_OC | Propagation delay | 60 | 200 | 500 | ns | |
IOC | OC bias current | VOC = 0.8 V | –200 | 200 | nA | |
GATE DRIVE | ||||||
GD1, GD2 output voltage high | IGD1, IGD2 = −20 mA | 9 | 11 | V | ||
GD1, GD2 on resistance high | IGD1, IGD2 = −20 mA | 12 | 30 | Ω | ||
GD1, GD2 output voltage low | IGD1, IGD2 = 20 mA | 0.08 | 0.2 | V | ||
GD1, GD2 on resistance low | IGD1, IGD2 = 20 mA | 4 | 10 | Ω | ||
Rise time GDx | 1 V to 9 V, CLOAD = 1 nF | 18 | 35 | ns | ||
Fall time GDx | 9 V to 1 V, CLOAD = 1 nF | 12 | 25 | |||
GD1, GD2 output voltage during UVLO | VCC = 6 V, IGD1, IGD2 = 1.2 mA | 0.5 | 1.75 | V | ||
THERMAL SHUTDOWN | ||||||
Thermal shutdown threshold | 160 | °C | ||||
Thermal shutdown recovery threshold | 140 | °C |