The TPS54231 device is a 2-V, 2-A non-synchronous buck converter that integrates a low RDS(on) high-side MOSFET. To increase efficiency at light loads, a pulse skipping Eco-mode™ feature is automatically activated. Furthermore, the 1-μA shutdown supply current allows the device to be used in battery powered applications. Current mode control with internal slope compensation simplifies the external compensation calculations and reduces component count while allowing the use of ceramic output capacitors. A resistor divider programs the hysteresis of the input undervoltage lockout. An overvoltage transient protection circuit limits voltage overshoots during startup and transient conditions. A cycle-by-cycle current limit scheme, frequency fold back and thermal shutdown protect the device and the load in the event of an overload condition. The TPS54231 device is available in an 8-pin SOIC package that has been internally optimized to improve thermal performance.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS54231 | SOIC (8) | 4.90 mm × 3.90 mm |
Changes from C Revision (July 2012) to D Revision
Changes from B Revision (February 2012) to C Revision
Changes from A Revision (March 2010) to B Revision
Changes from * Revision (October 2008) to A Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | BOOT | O | A 0.1-μF bootstrap capacitor is required between the BOOT and PH pins. If the voltage on this capacitor falls below the minimum requirement, the high-side MOSFET is forced to switch off until the capacitor is refreshed. |
2 | VIN | I | This pin is the 3.5- to 28-V input supply voltage. |
3 | EN | I | This pin is the enable pin. To disable, pull below 1.25 V. Float this pin to enable. Programming the input undervoltage lockout with two resistors is recommended. |
4 | SS | I | This pin is slow-start pin. An external capacitor connected to this pin sets the output rise time. |
5 | VSENSE | I | This pin is the inverting node of the transconductance (gm) error amplifier. |
6 | COMP | O | This pin is the error-amplifier output and input to the PWM comparator. Connect frequency compensation components to this pin. |
7 | GND | — | Ground pin |
8 | PH | O | The PH pin is the source of the internal high-side power MOSFET. |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | –65 | 150 | °C | |
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | –2 | 2 | kV |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | –500 | 500 | V |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Operating Input Voltage on (VIN pin) | 3.5 | 28 | V | |
TJ | Operating junction temperature | –40 | 150 | °C |
THERMAL METRIC(1) | D | UNIT | |
---|---|---|---|
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 116.3 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 53.7 | |
RθJB | Junction-to-board thermal resistance | 57.1 | |
ψJT | Junction-to-top characterization parameter | 12.9 | |
ψJB | Junction-to-board characterization parameter | 56.5 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY VOLTAGE (VIN PIN) | ||||||
Internal undervoltage lockout threshold | Rising and falling | 3.5 | V | |||
Shutdown supply current | EN = 0V, VIN = 12V, –40°C to 85°C | 1 | 4 | μA | ||
Operating – non switching supply current | VSENSE = 0.85 V | 75 | 110 | μA | ||
ENABLE AND UVLO (EN PIN) | ||||||
Enable threshold | Rising and falling | 1.25 | 1.35 | V | ||
Input current | Enable threshold – 50 mV | -1 | μA | |||
Input current | Enable threshold + 50 mV | -4 | μA | |||
VOLTAGE REFERENCE | ||||||
Voltage reference | 0.772 | 0.8 | 0.828 | V | ||
HIGH-SIDE MOSFET | ||||||
On resistance | BOOT-PH = 3 V, VIN = 3.5 V | 115 | 200 | mΩ | ||
BOOT-PH = 6 V, VIN = 12 V | 80 | 150 | ||||
ERROR AMPLIFIER | ||||||
Error amplifier transconductance (gm) | –2 μA < I(COMP) < 2 μA, V(COMP) = 1 V | 92 | μmhos | |||
Error amplifier DC gain(1) | VSENSE = 0.8 V | 800 | V/V | |||
Error amplifier unity gain bandwidth(1) | 5 pF capacitance from COMP to GND pins | 2.7 | MHz | |||
Error amplifier source/sink current | V(COMP) = 1 V, 100-mV overdrive | ±7 | μA | |||
Switch current to COMP transconductance | VIN = 12 V | 9 | A/V | |||
PULSE SKIPPING ECO-MODE | ||||||
Pulse skipping Eco-mode™ switch current threshold | 100 | mA | ||||
CURRENT LIMIT | ||||||
Current limit threshold | VIN = 12 V | 2.3 | 3.5 | 5.3 | A | |
THERMAL SHUTDOWN | ||||||
Thermal Shutdown | 165 | °C | ||||
SLOW START (SS PIN) | ||||||
Charge current | V(SS) = 0.4 V | 2 | μA | |||
SS to VSENSE matching | V(SS) = 0.4 V | 10 | mV |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SWITCHING FREQUENCY | ||||||
TPS54231 device switching frequency | VIN = 12 V | 400 | 570 | 740 | kHz | |
Minimum controllable on time | VIN = 12 V, 25°C | 105 | 130 | ns | ||
Maximum controllable duty ratio(1) | BOOT-PH = 6 V | 90% | 93% |