SLUS891B February 2010 – November 2014 BQ24600
PRODUCTION DATA.
The bq24600 requires a voltage source between 5 V and 28 V connected to VCC. and VCC can be supplied either from the battery or the adapter. If the VCC voltage is greater than the SRN voltage, bq24600 exits the SLEEP mode. If the SRN voltage is greater than VCC, bq24600 enters a low-quiescent current (< 15 µA) SLEEP mode to minimize current drain from the battery.