SLUS907K January   2009  – June 2019 TPS2421-1 , TPS2421-2

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Typical Application
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
    1.     Pin Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 CT
      2. 8.3.2 FLT
      3. 8.3.3 GND
      4. 8.3.4 ISET
      5. 8.3.5 VIN
      6. 8.3.6 VOUT
      7. 8.3.7 PG
    4. 8.4 Device Functional Modes
      1. 8.4.1 Startup
      2. 8.4.2 Maximum Allowable Load to Ensure Successful Startup
        1. 8.4.2.1 Enable Pin Considerations
        2. 8.4.2.2 Fault Timer
        3. 8.4.2.3 Normal Operation
        4. 8.4.2.4 Startup into a Short
      3. 8.4.3 Shutdown Modes
        1. 8.4.3.1 Hard Overload - Fast Trip
        2. 8.4.3.2 Overcurrent Shutdown
    5. 8.5 Programming
      1. 8.5.1 Fault (ISET) and Current-Limit (ILIM) Thresholds
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Transient Protection
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
    1. 10.1 PowerPad™
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Related Links
    3. 12.3 Receiving Notification of Documentation Updates
    4. 12.4 Community Resource
    5. 12.5 Trademarks
    6. 12.6 Electrostatic Discharge Caution
    7. 12.7 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Description

The TPS2421 device provides highly integrated hot swap power management and superior protection in applications where the load is powered by busses up to 20 V. The TPS2421 device is well suited to standard bus voltages as low as 3.3 V because of the maximum-UV turnon threshold of 2.9 V. These devices are very effective in systems where a voltage bus must be protected to prevent shorts from interrupting or damaging the unit. The TPS2421 device is an easy to use devices in an 8-pin PowerPad™ SO-8 package.

The TPS2421 device has multiple programmable protection features. Load protection is accomplished by a non-current limiting fault threshold, a hard current limit, and a fault timer. The current dual thresholds allow the system to draw short high current pulses, while the fault timer is running, without causing a voltage droop at the load. An example of this is a disk drive startup. This technique is ideal for loads that experience brief high demand, but benefit from protection levels in-line with their average current draw.

Hotswap MOSFET protection is provided by power limit circuitry which protects the internal MOSFET against SOA related failures.

The TPS2421 device is available in latch-off on fault (TPS2421-1) and retry on fault (TPS2421-2).

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS2421-1 HSOP (8) 4.89 mm × 3.90 mm
TPS2421-2
  1. For all available packages, see the orderable addendum at the end of the data sheet.