4 Revision History
Changes from B Revision (November 2014) to C Revision
- Changed the data sheet title Go
- Moved Storage temperature From: the ESD table to the Absolute Maximum RatingsGo
- Changed the Handling Ratings table to ESD RatingsGo
- Changed VIN-LOW To: IN-DPM in the Electrical Characteristics Power Path sectionGo
- Changed VIN-LOW To VIN-DPM in the Functional Block DiagramGo
- Changed: "R3 must be added.." To: "R8 must be added..." in the Battery Pack Temperature Monitoring sectionGo
- Changed R6 From: 10 kΩ To: 19.1 kΩ and R7 From: 13.2 kΩ To: 8.25 kΩ in Figure 23Go
- Changed text: "which for this case are R6 = 8.25 kΩ and R7 = 19.1kΩ.." To: "which for this case are R7 = 8.25 kΩ and R6 = 19.1 kΩ"Go
- Changed Equation 8Go
Changes from A Revision (April 2010) to B Revision
- Added Handling Rating table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information sectionGo
- Deleted text from the Pin Configuration and Functions section: "Pin out designations are not final. Subject to change." Go
- Changed VO(REG) to VBAT(REG) in Min Typ Max columns on the VRCH spec. of Electrical Characteristics table under sub section BATTERY CHARGERGo
- Changed IOUT 5.5 V To VOUT 5.5 V in Figure 28Go
Changes from * Revision (December 2009) to A Revision
- Added BQ24072T device to data sheet headerGo
- Added BQ24072T feature bulletGo
- Added "BQ24072T" to graphic entityGo
- Added BQ24072T spec. to Ordering Info tableGo
- Added BQ24072T Pin DiagramGo
- Added BQ24072T to VO(REG) in the Electrical Characteristics Power Path sectionGo
- Added "BQ24072T" to VDPPM in the Electrical Characteristics tableGo
- Added "BQ24072T" to VBAT(REG) the Electrical Characteristics tableGo
- Added BQ24072T Termination Disable (TD) descriptionGo
- Added graphic entity for BQ24072T DPPM and Battery Supplement ModesGo
- Added graphic entity for BQ24072T Host Controlled Charger applicationGo
- Added Termination Disable operation procedure.Go