SLUS970C March 2011 – November 2023 TPS40170
PRODUCTION DATA
This example describes the design process for a very wide input (10 V to 60 V) to a regulated 5 V output at a load current of 6 A. The schematic shown in Figure 7-1 is configured for the design parameters provided in Table 7-1. Alternatively the WEBENCH software can be used to generate a complete design with the TPS40170.