SLUS987C January 2011 – December 2019 BQ33100
PRODUCTION DATA.
The SC Dsg Cfg is programmed into the SCD register of the integtrated AFE device. The SC Dsg Cfg sets the short circuit in discharging voltage threshold and the short circuit in discharging delay. Changes to this data flash value require a firmware full reset or a power reset of the BQ33100 to take effect.
SUBCLASS ID | SUBCLASS NAME | OFFSET | NAME | FORMAT | SIZE IN BYTES | MIN VALUE | MAX VALUE | DEFAULT VALUE | UNIT |
---|---|---|---|---|---|---|---|---|---|
1 | Current | 16 | SC Dsg Cfg | Hex | 1 | 0x00 | 0x0F | 0x0F | — |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SCDD3 | SCDD2 | SCDD1 | SCDD0 | — | SCDV2 | SCDV1 | SCDV0 |
0000 is the BQ33100 power on reset default.
SCDD3, SCDD2, SCDD1, SCDD0—Sets the short circuit delay in discharging of the integrated AFE.
0x0 – 0xf = sets the short circuit in discharging delay between 0 ms to 915 ms in 61-ms steps.
If STATE_CTL[SCDDx2] is set, the delay time is double of that programmed in this register.
SCDV2, SCDV1, SCDV0—Sets the short circuit voltage threshold (VSRP-VSRN)) in discharging of the integrated AFE
[RSNS] = 0, 0x0 – 0x7 sets the short circuit voltage threshold between 100 mV and 450 mV in 50-mV steps.
[RSNS] = 1, 0x0 – 0x7 sets the short circuit voltage threshold between 50 mV and 475 mV in 25-mV steps.
SCD (b3)—Not used
SETTING | THRESHOLD | SETTING | THRESHOLD | |
---|---|---|---|---|
0x00 | 0.100 V | 0x04 | 0.300 V | |
0x01 | 0.150 V | 0x05 | 0.350 V | |
0x02 | 0.200 V | 0x06 | 0.400 V | |
0x03 | 0.250 V | 0x07 | 0.450 V |
SETTING | THRESHOLD | SETTING | THRESHOLD | |
---|---|---|---|---|
0x00 | 0.050 V | 0x04 | 0.150 V | |
0x01 | 0.075 V | 0x05 | 0.175 V | |
0x02 | 0.100 V | 0x06 | 0.200 V | |
0x03 | 0.125 V | 0x07 | 0.225 V |
SETTING | DELAY | SETTING | DELAY | SETTING | DELAY | SETTING | DELAY | |||
---|---|---|---|---|---|---|---|---|---|---|
0x00 | 0 µs | 0x04 | 244 µs | 0x08 | 488 µs | 0x0C | 732 µs | |||
0x01 | 61 µs | 0x05 | 305 µs | 0x09 | 549 µs | 0x0D | 793 µs | |||
0x02 | 112 µs | 0x06 | 366 µs | 0x0A | 610 µs | 0x0E | 854 µs | |||
0x03 | 183 µs | 0x07 | 427 µs | 0x0B | 671 µs | 0x0F | 915 µs |