SLUS999A November 2009 – November 2015 BQ24765
PRODUCTION DATA.
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
The bq24765EVM-349 evaluation module (EVM) is a complete charger module for evaluating the bq24765. The application curves were taken using the bq24765EVM-349. Refer to the bq24765 EVM (HPA349) User's Guide, SLUU415 for EVM information.
For this design example, use the parameters listed in Table 6.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input Voltage(1) | 17.7 V < Adapter Voltage < 24 V |
Input Current Limit(1) | 3.2 A for 65 W adapter |
Battery Charge Voltage(2) | 12592 mV for 3s battery |
Battery Charge Current(2) | 4096 mA for 3s battery |
Battery Discharge Current(2) | 6144 mA for 3s battery |
The parameters are configurable using the evaluation software, SLVC309. The simplified application circuit (see Figure 17) shows the minimum capacitance requirements for each pin. Inductor, capacitor, and MOSFET selection are explained in the rest of this section. Refer to the bq24765 EVM (HPA349) User's Guide, SLUU415 for the full application schematic.
PART DESIGNATOR | Qty | DESCRIPTION |
---|---|---|
Q1, Q2, Q6 | 3 | P-channel MOSFET, –30 V, –7.5 A, SO-8, Vishay-Siliconix, Si4835 |
RAC, RSR | 2 | Sense Resistor, 10 mΩ, 1 W, 2010, Vishay-Dale, WSL2010R0100F |
L1 | 1 | Inductor, 2.2 µH, 8 A, 20 mΩ, Vishay, IHLP2525CZ01-2R2 |
4xC2, 2xC9, 3xC13 | 9 | Capacitor, Ceramic, 10 µF, 35 V, 20%, X5R, 1206, Panasonic, ECJ-3YB1E106M |
C1 | 1 | Capacitor, Ceramic, 2.2 µF, 25 V, 1210 |
C3, C7, C11 | 3 | Capacitor, Ceramic, 1 µF, 25 V, 10%, X7R, 2012, TDK, C2012X7R1E105K |
C6 | 1 | Capacitor, Ceramic, 0.47 µF, 25 V, 0805 |
C4, C5, C10, C11, C12, C13, C15 | 7 | Capacitor, Ceramic, 0.1 µF, 50 V, 10%, X7R, 0805, Kemet, C0805C104K5RACTU |
C8 | 1 | Capacitor, Ceramic, 100 pF, 25 V, 10%, X7R, 0805, Kemet |
C16 | 1 | Capacitor, Ceramic, 51 pF, 25 V, 10%, X7R, 0805, Kemet |
C17 | 1 | Capacitor, Ceramic, 2000 pF, 25 V, 10%, X7R, 0805, Kemet |
C18 | 1 | Capacitor, Ceramic, 130 pF, 25 V, 10%, X7R, 0805, Kemet |
RC1 | 1 | Resistor, thick film chip paralleling, 2x3.9 Ω, 25 V, 1210 |
RC6 | 1 | Resistor, thick film chip, 20 Ω, 0805 |
R3, R4, R5, R6, R7 | 5 | Resistor, Chip, 10 kΩ, 1/16 W, 5%, 0402 |
R1 | 1 | Resistor, Chip, 309 kΩ, 1/16 W, 1%, 0402 |
R2 | 1 | Resistor, Chip, 49.9 kΩ, 1/16 W, 1%, 0402 |
R8 | 1 | Resistor, Chip, 51.1 kΩ, 1/16 W, 1%, 0402 |
R9 | 1 | Resistor, Chip, 17.4 kΩ, 1/16 W, 1%, 0402 |
R10 | 1 | Resistor, Chip, 7.5 kΩ, 1/16 W, 5%, 0402 |
R11 | 1 | Resistor, Chip, 4.7 kΩ, 1/16 W, 5%, 0402 |
R12 | 1 | Resistor, Chip, 200 kΩ, 1/16 W, 5%, 0402 |
R13 | 1 | Resistor, Chip, 1.4 MegΩ, 1/16 W, 1%, 0402 |