Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
BQ24650 Stand-Alone Synchronous Buck Battery Charge Controller for Solar Power With Maximum Power Point Tracking
1 Features
- Maximum Power Point Tracking (MPPT) capability by input Voltage regulation
- Programmable MPPT setting
- 5-V to 28-V Input solar panel
- 600-kHz NMOS-NMOS Synchronous buck controller
- Resistor programmable float voltage
- Accommodates Li-Ion/Polymer, LiFePO4, lead acid chemistries
- Accuracy
- ±0.5% Charge voltage regulation
- ±3% Charge current regulation
- ±0.6% Input voltage regulation
- High Integration
- Internal loop compensation
- Internal digital soft start
- Safety
- Input overvoltage protection
- Battery temperature-sensing
- Battery absent detection
- Thermal shutdown
- Charge status outputs for LED or host processor
- Charge enable on MPPSET pin
- Automatic sleep mode for low power consumption
- < 15-μA OFF-state battery discharge current
- Small 3.5 × 3.5 mm2 16-pin QFN package