SLUSA75B July 2010 – January 2020 BQ24650
PRODUCTION DATA.
The BQ24650 device is a highly integrated switch-mode battery charge controller. It provides input voltage regulation, which reduces charge current when input voltage falls below a programmed level. When the input is powered by a solar panel, the input regulation loop lowers the charge current so that the solar panel can provide maximum power output.
The BQ24650 offers a constant-frequency synchronous PWM controller with high accuracy current and voltage regulation, charge preconditioning, charge termination, and charge status monitoring.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
BQ24650 | VQFN (16) | 3.50 mm × 3.50 mm |