SLUSA75B July 2010 – January 2020 BQ24650
PRODUCTION DATA.
The BQ24650 provides internal loop compensation. With this scheme, the best stability occurs when the LC resonant frequency, fo, is approximately 12 kHz – 17 kHz for the BQ24650.
Table 1 provides a summary of typical LC components for various charge currents.
CHARGE CURRENT | 0.5 A | 1 A | 2 A | 4 A | 8 A | 10 A |
---|---|---|---|---|---|---|
Output inductor low | 22 µH | 15 µH | 10 µH | 6.8 µH | 3.3 µH | 3.3 µH |
Output capacitor CO | 7 µF | 10 µF | 15 µF | 20 µF | 40 µF | 40 µF |
Sense resistor | 80 mΩ | 40 mΩ | 20 mΩ | 10 mΩ | 5 mΩ | 4 mΩ |