SLUSAD2C November 2010 – April 2015 BQ24170 , BQ24172
PRODUCTION DATA.
INPUT VOLTAGE | MAX CHARGE RATE | BATTERY VOLTAGE | JEITA | |
---|---|---|---|---|
bq24133 | 4.5 V to 17 V | 2.5 A | 4.2 V/cell | No |
bq24170 | 4 A | 4.2 V/cell | No | |
bq24171 | Adjustable | Yes | ||
bq24172 | Adjustable | No |