4 Revision History
Changes from Revision F (June 2019) to Revision G (April 2021)
- Added LMZ31530 information to
Section 1 as a module version of the TPS53355Go
- Updated the numbering format
for tables, figures, and cross-references throughout the document. Go
- Updated Section 2
Go
- Added LMZ31530
information to Section 3 as a
module version of the TPS53355Go
- Added BST Resistor Selection to Section 8.2.1.2.2
Go
- Added unique_42_Connect_42_EQUATION-BLOCK_SZV_31D_X4BEquation 14 and supporting informationGo
- MODE and RF pins updated in Figure 10-1
Go
Changes from Revision E (March 2019) to Revision F (June 2019)
- Removed -40°C to +85°C temperature range from DescriptionGo
- Removed -40°C to +85°C temperature range from Absolute Maximum RatingsGo
Changes from Revision D (November 2016) to Revision E (March 2019)
- Added links for WEBENCH Go
- Deleted "Operating free-air temperature, TA" row Go
Changes from Revision C (February 2016) to Revision D (November 2016)
- Added Feature: Green (RoHS Compatible), is Optional Go
- Added the VQP package to the
Section 6.4
Go
- From: a SC5026-1R0 inductor is used. To: a 744355182 inductor is
used.Go
- Changed Figure 6-32 and Figure 6-33
Go
-
Section 7.3.1
, Changed the NOTE From: "The 5-V LDO is not controlled" To: "The 5-V LDO is controlled"Go
- Changed 250 µs To ~550 µs in Figure 7-1
Go
Changes from Revision B (January 2014) to Revision C (February 2016)
- Changed the datasheet Title From: "TPS53355 High-Efficiency 30-A Synchronous Buck Converter With Eco-mode™" To: "TPS53355 High-Efficiency 30-A Synchronous Buck SWIFT™ Converter With Eco-mode™"Go
- Added
Section 1
: "For SWIFT™ Power Products Documentation,..."Go
Changes from Revision A (September 2012) to Revision B (January 2014)
- Added Pin Configuration and Functions section, ESD Ratings table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section Go
Changes from Revision * (August 2011) to Revision A (September 2012)
- Changed conversion input voltage from "3 V" to "1.5 V" Go
- Changed VIN input voltage range minimum from "3 V" to "1.5
V"Go
- Changed typographical error in THERMAL INFORMATION tableGo
- Changed VIN (main supply) input voltage range minimum from "3 V' to "1.5 V" in
Section 6.3
Go
- Changed VIN pin power conversion input minimum voltage from "3 V" to "1.5 V" in ELECTRICAL CHARACTERISTICS tableGo
- Changed conversion input voltage range from "3 V" to "1.5" in
Section 7.1
Go
- Added note to the
Section 7.2
Go
- Changed "ripple injection capacitor" to "ripple injection resistor" in
Section 10.1
sectionGo