SLUSAE5G August 2011 – April 2021 TPS53355
PRODUCTION DATA
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT CHARACTERISTICS | ||||||
VIN | Voltage range | 8 | 12 | 14 | V | |
IMAX | Maximum input current | VIN = 8 V, IOUT = 30 A | 6.3 | A | ||
No load input current | VIN = 14 V, IOUT = 0 A with auto-skip mode | 1 | mA | |||
OUTPUT CHARACTERISTICS | ||||||
VOUT | Output voltage | 1.5 | ||||
Output voltage regulation | Line regulation, 8 V ≤ VIN ≤ 15 V | 0.1% | ||||
Load regulation, VIN = 12 V, 0 A ≤ IOUT ≤ 30 A with FCCM | 0.2% | |||||
VRIPPLE | Output voltage ripple | VIN = 12 V, IOUT = 30 A with FCCM | 20 | mVPP | ||
ILOAD | Output load current | 0 | 30 | A | ||
IOCP | Output overcurrent threshold | 34 | A | |||
tSS | Soft-start time | 1.4 | ms | |||
SYSTEMS CHARACTERISTICS | ||||||
fSW | Switching frequency | 500 | kHz | |||
η | Peak efficiency | VIN = 12 V, VOUT = 1.1 V, IOUT = 10 A | 91.87% | |||
Full load efficiency | VIN = 12 V, VOUT = 1.1 V, IOUT = 30 A | 89.46% | ||||
TA | Operating temperature | 25 | °C |