SLUSAL0C September 2011 – January 2020 BQ24725A
PRODUCTION DATA.
BQ24725A is SMBus controlled customizable charge controller, and can be configured for automatic system power source selection, by utilizing two charge pumps to separately drive n-channel MOSFETs (ACFET, RBFET and BATFET). BQ24725A automatically switches adapter or battery power to system. An automatic break-before-make logic prevents shoot-through currents when the selectors switch.
PART DESIGNATOR | QTY | DESCRIPTION |
---|---|---|
C1, C2, C3, C13, C14, C16 | 6 | Capacitor, Ceramic, 0.1µF, 25V, 10%, X7R, 0603 |
C4 | 1 | Capacitor, Ceramic, 100pF, 25V, 10%, X7R, 0603 |
C5, C6 | 2 | Capacitor, Ceramic, 1µF, 25V, 10%, X7R, 0603 |
C7 | 1 | Capacitor, Ceramic, 0.047µF, 25V, 10%, X7R, 0603 |
C8, C9, C10, C11 | 4 | Capacitor, Ceramic, 10µF, 25V, 10%, X7R, 1206 |
C15 | 1 | Capacitor, Ceramic, 0.01µF, 25V, 10%, X7R, 0603 |
C17 | 1 | Capacitor, Ceramic, 2200pF, 25V, 10%, X7R, 0603 |
Ci | 1 | Capacitor, Ceramic, 2.2µF, 25V, 10%, X7R, 1210 |
Csys | 1 | Capacitor, Electrolytic, 220µF, 25V |
D1 | 1 | Diode, Schottky, 30V, 200mA, SOT-23, Fairchild, BAT54 |
D2 | 1 | Diode, Dual Schottky, 30V, 200mA, SOT-23, Fairchild, BAT54C |
Q1, Q2, Q5 | 3 | N-channel MOSFET, 30V, 12.5A, SO-8, Fairchild, FDS6680A |
Q3, Q4 | 2 | N-channel MOSFET, 30V, 12A, PowerPAK 1212-8, Vishay Siliconix, SiS412DN |
Q6 | 1 | N-channel MOSFET, 50V, 0.2A, SOT-323, Diodes, BSS138W |
L1 | 1 | Inductor, SMT, 4.7µH, 5.5A, Vishay Dale, IHLP2525CZER4R7M01 |
R1 | 1 | Resistor, Chip, 430kΩ, 1/10W, 1%, 0603 |
R2 | 1 | Resistor, Chip, 66.5kΩ, 1/10W, 1%, 0603 |
R3, R4, R5 | 3 | Resistor, Chip, 10kΩ, 1/10W, 1%, 0603 |
R6, R10, R11 | 3 | Resistor, Chip, 4.02kΩ, 1/10W, 1%, 0603 |
R7 | 1 | Resistor, Chip, 316kΩ, 1/10W, 1%, 0603 |
R8 | 1 | Resistor, Chip, 100kΩ, 1/10W, 1%, 0603 |
R9 | 1 | Resistor, Chip, 10Ω, 1/4W, 1%, 1206 |
R12 | 1 | Resistor, Chip, 1.00MΩ, 1/10W, 1%, 0603 |
R13 | 1 | Resistor, Chip, 3.01MΩ, 1/10W, 1%, 0603 |
R14 | 1 | Resistor, Chip, 10Ω, 1/10W, 5%, 0603 |
R15 | 1 | Resistor, Chip, 7.5Ω, 1/10W, 5%, 0603 |
RAC, RSR | 2 | Resistor, Chip, 0.01Ω, 1/2W, 1%, 1206 |
Ri | 1 | Resistor, Chip, 2Ω, 1/2W, 1%, 1210 |
U1 | 1 | Charger controller, 20 pin VQFN, TI, BQ24725ARGR |
U2 | 1 | Dual digital transistor, 40V, 30mA, SC-74, Rohm, IMD2A |