SLUSAM9E July 2011 – April 2020 BQ76925
PRODUCTION DATA.
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VCTL | Regulator control voltage (1)(2) | Measured at VCTL, V3P3 regulating | 3.3 | 26.4 | V | ||
VV3P3 | Regulator output | Measured at V3P3, IREG = 0 to 4 mA,
BAT = 4.2 to 26.4 V |
3.2 | 3.3 | 3.4 | V | |
IREG | V3P3 output current | 4 | mA | ||||
ISC | V3P3 short circuit current limit | V3P3 = 0.0 V | 10 | 17 | mA | ||
VTB | Thermistor bias voltage | Measured at VTB, ITB = 0 | VV3P3 | V | |||
ITB | Thermistor bias current | 1 | mA | ||||
RTB | Thermistor bias internal resistance | RDS(ON) for internal FET switch, ITB = 1 mA | 90 | 130 | Ω |