SLUSAM9E July 2011 – April 2020 BQ76925
PRODUCTION DATA.
The internal temperature (TINT) of the BQ76925 device can be measured by setting VCOUT_SEL = ‘01’ and CELL_SEL = ‘110’ in the CELL_CTL register. In this configuration, a voltage proportional to temperature (VTEMP_INT) is output on the VCOUT pin. This voltage is related to the internal temperature as follows: