SLUSAM9E July 2011 – April 2020 BQ76925
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
Supply voltage | BAT | 4.2 | 26.4 | V | |||
VI | Input voltage | Cell input differential, VCn to VCn+1, n = 0 to 5 | 1.4 | 4.4 | V | ||
Cell input, VCn, n = 1 to 6 | 4.4 × n | V | |||||
BAT to VC6 differential | –8 | 8 | V | ||||
VC0, SENSEN | 0 | V | |||||
SENSEP | –125 | 375 | mV | ||||
SCL, SDA | 0 | 5.5 | V | ||||
V3P3 | Backfeeding(2) | 5.5 | V | ||||
ALERT | Wakeup function | 0 | 26.4 | V | |||
VO | Output voltage | VCOUT, VIOUT | 0 | V3P3 + 0.2 | V | ||
VREF | REFSEL = 0 | 1.5 | V | ||||
REFSEL = 1 | 3 | V | |||||
VTB | 5.5 | V | |||||
V3P3 | Regulating | 3.3 | V | ||||
VCTL | 0.8 | 26.4 | V | ||||
ALERT | Alert function | 0 | 5.5 | V | |||
ICB | Cell balancing current | 0 | 50 | mA | |||
TA | Operating free-air temperature | –25 | 85 | °C | |||
TFUNC | Functional free-air temperature | –40 | 100 | °C |