SLUSAO7C September 2011 – July 2024 UCC28063
PRODUCTION DATA
The minimum value of the ZCD resistors is selected based on the internal clamps maximum current ratings of 3 mA, as shown in Equation 23.
In this design the ZCD resistors are set to 20 kΩ, as shown in Equation 24.