SLUSAT0E October 2012 – May 2018 BQ27545-G1
PRODUCTION DATA.
The bq27545 can indicate when battery voltage has fallen below or risen above predefined thresholds. The [BATHI] of Flags() is set high to indicate Voltage() is above the BH Set Volt Threshold for a predefined duration set in the BH Volt Time. This flag returns to low once battery voltage is below or equal the BH Clear Volt threshold. TI recommends configuring the BH Set Volt Threshold higher than the BH Clear Volt threshold to provide proper voltage hysteresis.
The [BATLOW] of Flags() is set high to indicate Voltage() is below the BL Set Volt Threshold for predefined duration set in the BL Volt Time. This flag returns to low once battery voltage is above or equal the BL Clear Volt threshold. TI recommends configuring the BL Set Volt Threshold lower than the BL Clear Volt threshold to provide proper voltage hysteresis.
The [BATHI] and [BATLOW] flags can be configured to control the interrupt pin (SE or HDQ) by enabling INTERRUPT mode. Refer to INTERRUPT Mode for details.