SLUSAT0E October 2012 – May 2018 BQ27545-G1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tDR | Data retention(1) | 10 | Years | |||
Flash programming write-cycles (1) | 20,000 | Cycles | ||||
tWORDPROG | Word programming time(1) | 2 | ms | |||
ICCPROG | Flash-write supply current(1) | 5 | 10 | mA | ||
tDFERASE | Data flash master erase time(1) | 200 | ms | |||
tPGERASE | Flash page erase time(1) | 20 | ms |