SLUSAT0E October 2012 – May 2018 BQ27545-G1
PRODUCTION DATA.
Both the REGIN input pin and the VCC output pin require low equivalent series resistance (ESR) ceramic capacitors placed as close as possible to the respective pins to optimize ripple rejection and provide a stable and dependable power rail that is resilient to line transients. A 0.1-µF capacitor at the REGIN and a 1-µF capacitor at VCC will suffice for satisfactory device performance.