SLUSAT0E October 2012 – May 2018 BQ27545-G1
PRODUCTION DATA.
Instructs the fuel gauge to set the CONTROL_STATUS [HDQIntEn] bit to 1. This will enable the HDQ Interrupt function. When this subcommand is received, the device will detect any of the interrupt conditions and assert the interrupt at one second intervals until the CLEAR_HDQINTEN command is received or the count of HDQHostIntrTries has lapsed (default 3).