SLUSB80E September 2012 – January 2018 BQ24157
PRODUCTION DATA.
The following pages include mechanical, packaging, and orderable information. This information is the most current data available for the designated devices. This data is subject to change without notice and revision of this document. For browser-based versions of this data sheet, refer to the left-hand navigation.
The bq24157 device is available in a 20-bump chip scale package (YFF, NanoFree™).
The package dimensions are:
D | E |
---|---|
Max = 2.17mm | Max = 2.03 mm |
Min = 2.11 mm | Min = 1.97 mm |