Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
UCC27524A Dual 5A, High-Speed, Low-Side Gate Driver With Negative Input Voltage
Capability
1 Features
- Industry-standard pin out
- Two independent gate-drive
channels
- 5A peak source and sink-drive
current
- Independent-enable function for
each output
- TTL and CMOS compatible logic
threshold independent of supply voltage
- Hysteretic-logic thresholds for
high noise immunity
- Ability to handle negative
voltages (–5V) at inputs
- Inputs and enable pin-voltage
levels not restricted by VDD pin bias supply voltage
- 4.5V to 18V single-supply
range
- Outputs held low during VDD-UVLO
(ensures glitch-free operation at power up and power down)
- Fast propagation delays (17ns
typical)
- Fast rise and fall times (6ns and
10ns typical)
- 1ns typical delay matching
between 2-channels
- Two outputs are paralleled for
higher drive current
- Outputs held in low when inputs
floating
- SOIC-8, HVSSOP-8 PowerPAD™ package
options
- Operating junction temperature
range of –40 to 150°C
2 Applications
- Switch-mode power supplies
- DC-to-DC converters
- Motor control, solar power
- Gate drive for emerging wide band-gap power
devices such as GaN