SLUSBU9I March 2014 – August 2024 BQ2970 , BQ2971 , BQ2972 , BQ2973
PRODUCTION DATA
This BQ2970 device is a primary protector for a single-cell Li-ion/Li-polymer battery pack. The device uses a minimum number of external components to protect for overcurrent conditions due to high discharge/charge currents in the application. In addition, it monitors and helps to protect against battery pack overcharging or depletion of energy in the pack. The BQ2970 device is capable of having an input voltage of 8V from a charging adapter and can tolerate a voltage of BAT – 25V across the two input pins. In the condition when a fault is triggered, there are timer delays before the appropriate action is taken to turn OFF either the CHG or DSG FETs. The recovery period also has a timer delay once the threshold for recovery condition is satisfied. These parameters are fixed once they are programmed. There is also a feature called zero voltage charging that enables depleted cells to be charged to an acceptable level before the battery pack can be used for normal operation. Zero voltage charging is allowed if the charger voltage is above 1.7V. For Factory Programmable Options, see Table 8-1.
PARAMETER | FACTORY DEVICE CONFIGURATION | |
---|---|---|
VOVP | Overcharge detection voltage | 3.85V to 4.60V in 50mV steps |
VUVP | Over-discharge detection voltage | 2.00V to 2.80V in 50mV steps |
VOCD | Discharging overcurrent detection voltage | 90mV to 200mV in 5mV steps |
VOCC | Charging overcurrent detection voltage | –45mV to –155mV in 5mV steps |
VSCC | Short Circuit detection voltage | 300mV, 400mV, 500mV, 600mV |
tOVPD | Overcharge detection delay time | 0.25s, 1.00s, 1.25s, 4.50s |
tUVPD | Over-discharge detection delay time | 20ms, 96ms, 125ms, 144ms |
tOCDD | Discharging overcurrent detection delay time | 8ms, 16ms, 20ms, 48ms |
tOCCD | Charging overcurrent detection delay time | 4ms, 6ms, 8ms, 16ms |
tSCCD | Short Circuit detection delay time | 250µs (fixed) |
For available released devices, see the Released Device Configurations table.