SLUSCJ9E June 2016 – December 2021 UCC21520
PRODUCTION DATA
Figure 8-3 shows the response time of the disable function. It is recommended to bypass using a ≈1nF low ESR/ESL capacitor close to DIS pin when connecting DIS pin to a micro controller with distance. For more information, see Section 9.4.1.