SLUSCJ9E June 2016 – December 2021 UCC21520
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | SIDE | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
IS | Safety output supply current | RθJA = 67.3°C/W,
VDDA/B = 12 V, TA = 25°C, TJ = 150°C See Figure 7-2. | DRIVER A, DRIVER B | 75 | mA | ||
RθJA = 67.3°C/W,
VDDA/B = 25 V, TA = 25°C, TJ = 150°C See Figure 7-2. | DRIVER A, DRIVER B | 36 | mA | ||||
PS | Safety supply power | RθJA =
67.3°C/W, TA = 25°C, TJ = 150°C See Figure 7-3. | INPUT | 50 | mW | ||
DRIVER A | 900 | ||||||
DRIVER B | 900 | ||||||
TOTAL | 1850 | ||||||
TS | Safety temperature(1) | 150 | °C |