SLUSCM5A August 2017 – February 2018 UCC24612
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VVDD | VDD input voltage | 4 | 28 | V | |
CVDD | VDD bypass capacitor | 1 | µF | ||
CREG | REG bypass capacitor | 1.5 | 2.2 | µF | |
TJ | Junction temperature | –40 | 125 | °C | |
fS_MAX | Maximum switching frequency UCC24612-1 | 770 | 1000 | kHz | |
Maximum switching frequency UCC24612-2 | 625 | 800 |