SLUSCQ2E October 2017 – June 2024 UCC21520-Q1
PRODUCTION DATA
DEADTIME AND OVERLAP PROGRAMMING | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|
DT | DT pin tied to VCCI | Ovelap determined by INA, INB | Ovelap determined by INA, INB | Ovelap determined by INA, INB | ns |
DT | Dead time, RDT = 10 kΩ | 80 | 100 | 120 | ns |
DT | Dead time, RDT = 20 kΩ | 160 | 200 | 240 | ns |
DT | Dead time, RDT = 50 kΩ | 400 | 500 | 600 | ns |