SLUSCU0L march   2018  – august 2023 BQ77915

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Revision History
  6. Description (continued)
  7. Device Comparison Table
  8. Pin Configuration and Functions
  9. Specifications
    1. 8.1 Absolute Maximum Ratings
    2. 8.2 ESD Ratings
    3. 8.3 Recommended Operating Conditions
    4. 8.4 Thermal Information
    5. 8.5 Electrical Characteristics
    6. 8.6 Typical Characteristics
  10. Detailed Description
    1. 9.1 Overview
      1. 9.1.1 Device Functionality Summary
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1  Protection Summary
      2. 9.3.2  Fault Operation
        1. 9.3.2.1  Operation in OV
        2. 9.3.2.2  Operation in UV
        3. 9.3.2.3  Operation in OW
        4. 9.3.2.4  Operation in OCD1
        5. 9.3.2.5  Operation in OCD2
        6. 9.3.2.6  Programming the OCD1/2 Delay Using the OCDP Pin
        7. 9.3.2.7  Operation in SCD
        8. 9.3.2.8  Operation in OCC
        9. 9.3.2.9  Overcurrent Recovery Timer
        10. 9.3.2.10 Load Detection and Load Removal Detection
        11. 9.3.2.11 Operation in OTC
        12. 9.3.2.12 Operation in OTD
        13. 9.3.2.13 Operation in UTC
        14. 9.3.2.14 Operation in UTD
      3. 9.3.3  Protection Response and Recovery Summary
      4. 9.3.4  Cell Balancing
      5. 9.3.5  HIBERNATE Mode Operation
      6. 9.3.6  Configuration CRC Check and Comparator Built-In-Self-Test
      7. 9.3.7  Fault Detection Method
        1. 9.3.7.1 Filtered Fault Detection
      8. 9.3.8  State Comparator
      9. 9.3.9  DSG FET Driver Operation
      10. 9.3.10 CHG FET Driver Operation
      11. 9.3.11 External Override of CHG and DSG Drivers
      12. 9.3.12 Configuring 3-Series, 4-Series, or 5-Series Modes
      13. 9.3.13 Stacking Implementations
      14. 9.3.14 Zero-Volt Battery Charging Inhibition
    4. 9.4 Device Functional Modes
      1. 9.4.1 Power Modes
        1. 9.4.1.1 Power On Reset (POR)
        2. 9.4.1.2 NORMAL Mode
        3. 9.4.1.3 FAULT Mode
        4. 9.4.1.4 HIBERNATE Mode
        5. 9.4.1.5 SHUTDOWN Mode
        6. 9.4.1.6 Customer Fast Production Test Modes
  11. 10Application and Implementation
    1. 10.1 Application Information
      1. 10.1.1 Recommended System Implementation
        1. 10.1.1.1 CHG and DSG FET Rise and Fall Time
        2. 10.1.1.2 Protecting CHG and LD
        3. 10.1.1.3 Protecting the CHG FET
        4. 10.1.1.4 Using Load Detect for UV Fault Recovery
        5. 10.1.1.5 Temperature Protection
        6. 10.1.1.6 Adding RC Filters to the Sense Resistor
        7. 10.1.1.7 Using the State Comparator in an Application
          1. 10.1.1.7.1 Examples
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1 Design Example
      3. 10.2.3 Application Curves
  12. 11Power Supply Recommendations
  13. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  14. 13Device and Documentation Support
    1. 13.1 Third-Party Products Disclaimer
    2. 13.2 Documentation Support
      1. 13.2.1 Related Documentation
    3. 13.3 Receiving Notification of Documentation Updates
    4. 13.4 Support Resources
    5. 13.5 Trademarks
    6. 13.6 Electrostatic Discharge Caution
    7. 13.7 Glossary
  15. 14Mechanical, Packaging, and Orderable Information

Programming the OCD1/2 Delay Using the OCDP Pin

OCD1 and OCD2 detection delays are programmed by the resistor connected from the OCDP pin to VSS. The device checks for the resistor value at power-up. For the bottom device in a stack, Table 9-3 shows how the resistor values are chosen.

Table 9-3 OCD1/2 Delay Using OCDP Pin
Resistor ValueOCD1 DelayOCD2 Delay
750 kΩ±1%1420 ms700 ms
604 kΩ±1%700 ms350 ms
487 kΩ±1%350 ms180 ms
383 kΩ±1%180 ms90 ms
294 kΩ±1%90 ms45 ms
196 kΩ±1%45 ms20 ms
100 kΩ±1%EEPROM Delay Options (EC Table)

The OCD2 delay is roughly half of the OCD1 delay when any of the first six resistors are connected from the OCDP pin to VSS. However, if a 100-kΩ resistor is connected, the OCD1 and OCD2 delays are independent of each other and can be chosen to have any value provided in the EC table.

For any device other than the bottom device in a stacked configuration, a 10-MΩ resistor must be connected from the OCDP pin of that device to the VSS pin of the device.

If the OCDP pin is left open, the OCD1 and OCD2 delays are determined by the EEPROM settings.