The BQ25150 is a highly integrated battery charge management IC that integrates the most common functions for wearable devices, namely a charger, an output voltage rail, ADC for battery and system monitoring, and push-button controller.
PART NUMBER (1) | PACKAGE | BODY SIZE (NOM) |
---|---|---|
BQ25150 | DSBGA (20) | 2.00 mm x 1.60 mm |
Changes from Revision B (February 2019) to Revision C (April 2023)
Changes from Revision A (October 2018) to Revision B (February 2019)
Changes from Revision * (July 2018) to Revision A (October 2018)