Menu
Product
Email
PDF
Order now
TPS92662-Q1 High-brightness LED Matrix Manager for Automotive Headlight Systems
SLUSD15B
October 2018 – July 2020
TPS92662-Q1
PRODUCTION DATA
CONTENTS
SEARCH
TPS92662-Q1 High-brightness LED Matrix Manager for Automotive Headlight Systems
1
Features
2
Applications
3
Description
4
Revision History
5
Device and Documentation Support
5.1
Receiving Notification of Documentation Updates
5.2
Support Resources
5.3
Trademarks
5.4
Electrostatic Discharge Caution
5.5
Glossary
6
Mechanical, Packaging, and Orderable Information
IMPORTANT NOTICE
search
No matches found.
Full reading width
Full reading width
Comfortable reading width
Expanded reading width
Card for each section
Card with all content
DATA SHEET
TPS92662-Q1 High-brightness LED Matrix Manager for Automotive Headlight Systems
1
Features
AEC-Q100 qualified for automotive applications
Grade 1: –40°C to 125°C ambient operating temperature
Device HBM classification level H1C
Device CDM classification level C5
Input voltage range: 4.5 V to 60 V
12 Integrated bypass switches
Four sub-strings of three series switches
20-V maximum across switch
62-V maximum switch to ground
Multi-drop UART communication interface
Up to 31 addressable devices
Compatible with CAN physical layer
Minimum number of wires in cable harness
Eight-bit ADC with two MUXed inputs
Crystal oscillator driver
External EEPROM I
2
C interface
Programmable 10-bit PWM dimming
Individual phase shift and pulse width
Device-to-device synchronization
LED open and short detection and protection