SLUSD48C July 2018 – March 2022 UCC24624
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
GATE DRIVER | ||||||
tdVGON | SR turn-on propagation delay, for both channels | VVD1, VVD2 moves from 4.7 V to -0.5 V in 5 ns | 110 | 155 | 225 | ns |
tdVGOFF | SR turn-off propagation delay, for both channels | VVD1, VVD2 moves from -0.5 V to 4.7 V in 5 ns | 5.5 | 23 | 40 | ns |
trVG | VVG1, VVG2 rise time | 10% to 90%, VVDD = 12 V, CVG = 6.8 nF | 13 | 23 | 40 | ns |
tfVG | VVG1, VVG2 fall time | 90% to 10%, VVDD = 12 V, CVG = 6.8 nF | 19 | 35 | ns | |
BLANKING TIME | ||||||
tONMIN | On-time blanking | 325 | 475 | 625 | ns | |
tMGPU | Minimum gate pullup time | IVG1, IVG2 = 1.5 A | 180 | 275 | 370 | ns |
tOFFMIN | Off-time blanking | 440 | 650 | 855 | ns | |
STANDBY | ||||||
tSTBY_DET | Standby mode detection-time | 5.5 | 7.5 | 10 | ms | |
fSLEEP | Average frequency entering standby mode | 6.55 | 9 | 12.2 | kHz | |
fWAKE | Average frequency coming out of standby mode | 11.5 | 15.6 | 21 | kHz |