SLUSD48C July 2018 – March 2022 UCC24624
PRODUCTION DATA
After been turned off in each switching cycle, the VG1 and VG2 outputs may only turn on again when the controller has been armed for the new switching cycle. The controller is armed for each successive SR cycle only at off-time blanking TOFFMIN expiring after the VD pin voltage rises 1.5 V above the VSS pin.