SLUSD71A April 2018 – May 2018 UCC28742
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VVDD | Bias supply voltage | 38 | V | |
VS | Voltage range | –0.75 | 7 | V |
FB | Voltage range | –0.5 | 7 | V |
CS | Voltage range | –0.5 | 5 | V |
VDRV | Gate-drive voltage at DRV | –0.5 | Self-limiting | V |
IDRV | DRV continuous sink current | 50 | mA | |
IDRV | DRV continuous source current | 15 | mA | |
IDRV | DRV peak sourcing current, VDRV = 10 V to 0 V | Self-limiting | mA | |
IDRV | DRV peak sink current, VDRV = 0 V to 10 V | Self-limiting | mA | |
IFB | FB, peak current | 1.0 | mA | |
IVS | VS, peak, 1% duty-cycle, when detecting line voltage | 1.2 | mA | |
TJ | Operating junction temperature range | –55 | 150 | °C |
TSTG | Storage temperature | –65 | 150 | °C |
TLEAD | Lead temperature 0.6 mm from case for 10 seconds | 260 | °C |