6.4 Thermal Information
THERMAL METRIC |
UCC28742 |
UNIT |
DBV |
6 PINS |
θJA
|
Junction-to-ambient thermal resistance (1)
|
150 |
°C/W |
θJCtop
|
Junction-to-case (top) thermal resistance (2)
|
55 |
°C/W |
θJB
|
Junction-to-board thermal resistance (3)
|
60 |
°C/W |
ψJT
|
Junction-to-top characterization parameter (4)
|
3 |
°C/W |
ψJB
|
Junction-to-board characterization parameter (5)
|
55 |
°C/W |
(1) The junction-to-ambient thermal resistance under natural convection is obtained in a simulation on a JEDEC-standard, high-K board, as specified in JESD51-7, in an environment described in JESD51-2a.
(2) The junction-to-case (top) thermal resistance is obtained by simulating a cold plate test on the package top. No specific JEDEC-standard test exists, but a close description can be found in the ANSI SEMI standard G30-88.
(3) The junction-to-board thermal resistance is obtained by simulating in an environment with a ring cold plate fixture to control the PCB temperature, as described in JESD51-8.
(4) The junction-to-top characterization parameter, ψJT, estimates the junction temperature of a device in a real system and is extracted from the simulation data obtaining θJA, using a procedure described in JESD51-2a (sections 6 and 7).
(5) The junction-to-board characterization parameter, ψJB, estimates the junction temperature of a device in a real system and is extracted from the simulation data obtaining θJA, using a procedure described in JESD51-2a (sections 6 and 7).